M12 push-pull connectors

Ideally suited for railway applications

M12 with push-pull fast locking system

Lock the new M12 connectors with push-pull fast locking system easily and securely with just one click. The trick is that the connector springs back if it is not properly locked. Cross-manufacturer connection compatibility ensures superior availability worldwide.

Your advantages

  • Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
  • Safely shielded: reliable shield connection even under extreme mechanical strain
  • Clear feedback: the connector springs back when not snapped into place correctly
  • Robust connection: suitable for railway applications exposed to strong shocks and vibrations

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service


Shielded M12 crimp connectors

Assembly via proven crimp connection


Tolerance-compensating M12 housing screw connection

Unique, floating snap-on mounting

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close