HMI

Strength and performance

The TP 3000 series HMI from Phoenix Contact: rugged, all-metal housing with a fanless design that not only consumes less energy, but produces less heat.

Phoenix Contact’s HMI operator panel product range now includes the new TP 3000 series. With screen sizes ranging from 5.7 to 15 inches, these rugged HMIs cover a wide range of applications. Select HMI panels also offer a 16:9 aspect-ratio wide screen.

The sturdy housing of our TP 3000 is energy efficient and generates much less heat during operation.  The free VISU+ EXPRESS programming software provides easy programming and features trending, alarming, logging, and recipe handling.

Support communication protocols include Ethernet IP, Modbus TCP, as well as OPC DA.

These HMIs support gesturing, allowing you to swipe between screens as you would on a smart device. In addition a free App allows you to mirror screens from the HMI to your smart device.

TP 3000 from Phoenix Contact:

  • All metal construction
  • Optimized processor
  • PLC-manufacturer independent
  • Programmable backlight to lengthen lifespan and save energy

VISU+ EXPRESS software:

  • Free download
  • Library of preconfigured graphics
  • Visu+ app for mobile connectivity
  • Manufacturer independent
  • Drag-and-drop programmability