M12 Power

Get amped with M12 Power!

Electronic device manufacturers, panel builders, and industrial equipment users require standardized options for power connectivity that save space, increase functionality, and enhance performance. Answer the call with Phoenix Contact’s new line of M12 Power connections!

It’s no new phenomenon that industrial devices are shrinking in size while the functional demands of electrical interfaces are expanding. What is new is the advancing range of performance now available with M12 connectors.

Traditional cables and connectors used to power devices are typically bulky with large circulars. Now, the compact M12 form factor is ready for power applications. Traditional M12 sensor connectors provided current up to 4 amps max. With the newly designed M12 power current, up to 16 amps is now achievable.

A complete range of cable assemblies, field-wireable connectors, and panel-mounted receptacles provides a quick disconnect system for plug-n-play power.

Your advantages

  • IEC 61076-2-111 compliant
  • UL Listed, Category PVVA, file E468743
  • Tested under UL2237 for power connectors
  • IP65 / IP67 rated
  • Cables utilize Advanced Shielding Technology (AST)
Back to top
M12 codingConnector positionsWire gaugeUL rated current/voltage
S2+PE16 AWG12 A/300 V AC
S3+PE16 AWG12 A/600 V AC
4+PE14 AWG16 A/600 V AC
M5+PE16 AWG8 A/600 V AC
T416 AWG12 A/60 V DC
L4 & 4+FE16 AWG12 A/63 V DC
L4 & 4+FE14 AWG16 A/63 V DC
Advanced Shielding Technology

Advanced Shielding Technology

Advanced Shielding Technology from Phoenix Contact is an innovative shielding concept for sensor/actuator cabling. The comprehensive, positive 360° shield connection is unique on the market and optimizes the current design of M8 and M12 connectors.   

Device connector design options

Device connector design options

Industrial devices are becoming ever more compact, and at the same time, their interfaces must take on greater functionality. Phoenix Contact’s extensive line of device connectors allows you to power your device in a multitude of styles.

Features and benefits

  • Five different connector codings prevent mismating and misapplication of AC/DC power transmission
  • Shielded, unshielded, and options for powering PROFINET
  • Designed for a common 16mm panel knock-out dimension simplifies panel upgrades

Coding breakdown

Back to top

S-code

3-wire (2+PE) AC Single Phase Circuit, 16 AWG

Highest "complete" rating: UL 12A 300V

  • Unshielded only
  • Single ended from stock
  • Double ended from Solution Center
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 12 Amp, 300 V AC
  • IEC: 16 Amp, 230 V AC
Back to top

4-wire AC (3+PE) 3-Phase Delta Circuit, 16 AWG

Highest “complete” rating: UL 12A 600V

  • Unshielded or shielded
  • Single ended from stock
  • Double ended from Solution Center
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 12 Amp, 600 V AC
  • IEC: 12 Amp, 630 V AC

K-code

5-wire (4+PE) AC 3-Phase Wye Circuit, 14 AWG

Highest “complete” rating: UL 16A 600V

  • Unshielded or shielded
  • Single ended from stock
  • Double ended from Solution Center
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 16 Amp, 600 V AC
  • IEC: 16 Amp, 630 V AC
Back to top

M-code

6-wire (5+PE) AC 3-Phase Circuit + Auxiliary/Brake line, 16 AWG

Highest “complete” rating: UL 8A 600V

  • Unshielded or shielded
  • Single ended from stock
  • Double ended from Solution Center
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 8 Amp, 600 V AC
  • IEC: 8 Amp, 690 V AC
Back to top

T-code

4-wire (4pos) DC Circuit, 16 AWG

Highest “complete” rating: UL 12A 63V

  • Unshielded or shielded
  • Single ended from stock
  • Double ended from stock
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 12 Amp, 63 V DC
  • IEC: 12 Amp, 63 V DC
Back to top

L-code

4-wire (4pos) DC Circuit

Highest “complete” rating: UL 16A 63V

  • Unshielded only
  • Single ended from stock
  • Double ended from stock
  • Male Straight / Male 90° / Female Straight / Female 90°
  • 16 AWG Option:
    • UL: 12 Amp, 63 V DC
    • IEC: 12 Amp, 63 V DC
  • 14 AWG Option:
    • UL: 16 Amp, 63 V DC
    • IEC: 16 Amp, 63 V DC
Back to top

5-wire (4+FE) DC Circuit with Functional Earth, 16 AWG

Highest “complete” rating: UL 12A 63V

  • Unshielded only
  • Single ended from stock
  • Double ended from stock
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 12 Amp, 63 V DC
  • IEC: 12 Amp, 63 V DC

5-wire (4+FE) DC Circuit with Functional Earth, 14 AWG

Highest “complete” rating: UL 16A 63V

  • Unshielded or shielded
  • Single ended from stock
  • Double ended from stock
  • Male Straight / Male 90° / Female Straight / Female 90°
  • UL: 16 Amp, 63 V DC
  • IEC: 16 Amp, 63 V DC