One-stop power shop

One-stop power shop

Streamline how you spec your project. Phoenix Contact brings the most complete line of power products available right to your fingertips.

As you begin to sort out power options and sift through multiple manufacturers, things can become complicated very quickly.  But, you can simplify that process with one name: Phoenix Contact.  Whether the job calls for power terminal blocks, high-current panel feed-through, or power PCB connectors, Phoenix Contact gives you access to the most complete power line in the market.

Your single source

Imagine matching all your power requirements with a single source.  This technologically advanced product line will satisfy whatever your project requires: from our smallest 600 V connectors, to 200 A across the PCB or 309 A through a panel wall. 

Power connectors highlighted by innovative technology:

  • UL and CSA approvals
  • Ease of termination
  • Color coding to reduce errors
  • Select options online
  • Multiple options for fast, reliable terminations

Simplify how you spec your power supply process. Streamline it, with Phoenix Contact.

Page through our brochure and see what we have to offer.

MKDSP 50

MKDSP 50

An extension of our popular MKDSP series terminal blocks, the MKDSP 50 is wave solderable and available with or without a flange.

Features and benefits

  • Less assembly effort 
  • Terminal block can be wave soldered 
  • Wires can be conveniently terminated

Technical data

  • Wire range of 16 AWG to 1/0
  • Current rating of 160 A, 600 V, UL use group B and C
  • 1-5 positions, with or without a flange
  • UL component recognized

MKDSP 95

MKDSP 95

The MKDSP 95 extends the range of the MKDSP series of terminal blocks and carries the highest current rating of our board mount terminal blocks.  The MKDSP 95 is an excellent replacement for costly copper bus bars or press-in elements in high power equipment.

Features and benefits

  • Less assembly effort 
  • Terminal block can be wave soldered 
  • Wires can be conveniently terminated, no need for special ring lugs

Technical data

  • Wire range of 6 AWG to 3/0
  • Current rating of 200 A, 600 V, UL use group B and C
  • 1-5 positions, with flanged base
  • UL component recognized

PLW 16

PLW 16

The new PLW 16 panel feed through terminal block offers spring termination on both sides of the panel.  The wire termination on the inside of the panel features a tool free, push-in spring connection.  Outside the panel, the PLW 16 features our innovative push-lever spring connection.

Features and benefits

  • Tool free operation saves time during wire termination
  • Levers can be color coded to prevent wiring errors
  • Large range of wires can be terminated
  • Product can be locked to prevent tampering

Technical data

  • Wire range 14 to 6 AWG (outside) and 16 to 8 AWG (inside)
  • Current rating of 40 A, 600 V, UL use group B and C
  • 3, 4 and 5 positions
  • UL component recognized

PT-SG1

PT-SG1

Responding to the need for products in the photovoltaic market, Phoenix Contact introduced the PT-SG/1 "grapple contact".  The contact is a THR-solderable, single position metal contact without an insulating housing.  It is primarily used for internal device wiring, offers a spring-cage contact system and is a cost-effective, tool-free way to terminate flat ribbon conductors.

Features and benefits

  • No special tools are needed to open and terminate the spring
  • Tape-and-reel packaging for automated assembly
  • Two PCB pin lengths:  2.1 mm and 2.9 mm

Technical data

  • Terminates up to 8 mm wide flat ribbon conductors, from 0.1 mm to 2 mm thick
  • Current rating of 41 A, unrestricted voltage rating
  • Can be used up to 115 C

PTSPL

PTSPL

The PTSPL 6 push-lock pring-cage PCB terminal block is another non-insulated product added to our extensive line of power products.  The PTSPL 6 offers a reliable alternative to soldering wires directly to the PCB.

Features and benefits

  • No special tools are needed to open and terminate the spring
  • Tape-and-reel packaging for automated assembly
  • Two PCB pin lengths:  2.1 mm and 2.9 mm
  • Available in open or closed configuration

Technical data

  • Wire range of 12-10 AWG 
  • Current rating of 30 A, unrestricted voltage rating
  • UL component recognized to file E365246

SPT 35

SPT 35

The SPT 35 push-in PCB terminal block was mainly developed for use in the industrial areas of dirve technology, energy technology, automotive engineering and power electronics. 

Features and benefits

  • Tool free operation with fast spring-connection technology
  • Terminal block can be color-coded, labeled or printed to prevent wiring errors
  • Consistent contact force provides reliable conductor termination

Technical data

  • Wire range of 14 to 2 AWG
  • Current rating of 101 A, 600 V, UL use group B and C
  • 1 to 5 positions
  • 15 mm centerline
  • UL component recognized

TW 50

TW 50

The TW 50 uses the new "T-LOX" connection technology - a spring clamp that generates a consistent contact force.  An innovative "wedge" allows quick attachment to the housing panel, without the use of tools.

Features and benefits

  • Wire termination is 70% faster than screw termination
  • Easy insertion of wire into terminal block
  • No special tools are needed
  • Current  bars can be connected direcly to the terminal block

Technical data

  • Wire range of 6 AWG to 1/0
  • Current rating of 150 A, 600 V
  • 1 to 6 positions
  • 20 mm centerline

DR 35

DR 35

It is impossible to imagine today's applications without plug-in solutions, whether in control cabinets or in complete systems.  Thanks to the DR 35 DIN rail brackets, it is now possible to have a separable connection mounted on the DIN rail.

Features and benefits

  • Accessory part enabling DIN rail mounting of terminal blocks
  • Customer can easily set-up a high power connection in the control cabinet

Technical data

  • DR 35-PC 16 compatible with:
    • PC 16/X-STF-10, 16 plugs
    • IPC 16/X-STGF-10,16 inverted plugs
  • DR 35-PC 35 compatible with:
    • PC 35 HC/X-STF-15,00 plugs
    • IPC 35 HC/X-STGF-15,00 inverted plugs

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

MKDSP 95 – high performance terminal block

See our 200 A terminal block being wave soldered.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close