Transmission media and communication protocols

Transmission media and communication protocols

Remote control technology for every application

Efficiently couple protocols to your automation system.

Remote control, alerts, and networking – we will provide you with tailored solutions for your challenge, whatever the application. Our portfolio includes versatile options for combining cable-based and wireless transmission media, as well as transmission protocols. This brochure presents an overview of the options and advantages offered by our portfolio.

Remote control protocols

Wired systemsMobile network systemsWireless systems
IEC 60870-5-101
IEC 60870-5-104
IEEE 1815 – DNP3
ODP – Open Data Port

Fieldbus protocols

Wired systemsMobile network systemsWireless systems
Modbus RTU
Modbus TCP
PROFIBUS-
PROFINET-

Remote control technology from the control system through to the field level

Modern control systems have a wide range of remote control technology interfaces, such as IEC 60870-5-104 and DNP3, for example. Phoenix Contact offers you the communication infrastructure for efficiently coupling these protocols with your automation system. Modular remote control stations enable data transmission tailored to your application, e.g. in the supply of energy, water, gas, and district heating.

Overview of communication paths from the control system through to the field level  

Overview of communication paths from the control system through to the field level