Cabling solutions for train control

Cabling solutions for train control

Secure and fault-free network

Ethernet network isolators and molded connectors for fault-free control systems.

Your advantages: molded connectors

  • Quick installation, thanks to SPEEDCON M12
  • Plugs and cables approved for rail, thanks to a material selection according to EN  45545-2
  • Securely locked, thanks to a special vibration brake
  • Resistant to temperature influences and temperature shocks – tested for an extended temperature range

Your advantages: FL ISOLATOR M12

  • Reliable protection of network components, thanks to electrical isolation in the event of differences of up to 4 kV in potential
  • Vibration-proof M12 connection technology with SPEEDCON fast locking system
  • Approval for railway applications (rolling stock) according to EN 50155 and EN 50121

Application

Train control system  

Train control system

The train control system is frequently established in a hierarchy. It is composed of multiple control levels with different functions and requirements.

Train bus
The top control level, or train bus, spans the entire train and enables consistent data communication throughout all parts of the train. As the data rates are moderate here, communication is implemented via category 5 Ethernet. The control level is relevant for safety and approval and its availability must be continuously ensured. As such, high demands are placed on the cabling and other infrastructure components.

Vehicle bus
The second level, the vehicle bus, is connected to the train bus and provides the control level. On this level, the train functions are controlled as well as safety-related monitoring of brakes, doors or air conditioning, for example. The requirements on this level are equal to those of the train bus, in terms of safety, approval, and availability. This is often technically implemented based on category 5 PROFINET.

Auxiliary systems
In trains, there are other systems that are not relevant to safety or approval. They are connected via gateways in the vehicle. Among these are languages and information (onboard radio or speed), monitoring (cameras) or media on board (Internet). Availability and demand of higher data rates are key here – they are not relevant to safety or approvals. As such, 10 Gigabit Ethernet in category 6A is often used.

Solution

M12 RAIL series  

Molded connectors from the M12 RAIL series

 

Molded connectors from the M12 RAIL series by Phoenix Contact provide a reliable cabling system for all control levels in the train

  • A-coded sensor/actuator cabling
  • Ethernet/PROFINET cabling in 4-pos. D-coded version
  • X-coded M12 for high data rates (10 Gbps).

As such, the suitability of the plastic materials and cables in terms of their behavior in fire is particularly taken into account. These materials fulfil the requirements of EN 45545-2 and can therefore be used without problems in the train.

As a partner of the rail industry, Phoenix Contact executes molded M12 cables, that are fully electrically tested. Expensive, time-consuming troubleshooting in the rail vehicle is not required, as is usually the case in manual assembly.

FL ISOLATOR  

The FL ISOLATOR increases the immunity of the internal network

The FL ISOLATOR establishes electrical isolation within the copper-guided Ethernet data cable. Immunity to interference in industrial applications is increased considerably using the high-quality isolators up to 4 kV.

Network components and expensive devices are protected from differences in potential. The possible transmission rates are 10/100 Mbps. The passive device can be used immediately, without power supply. As such, the FL ISOLATOR is integrated directly before the device to be protected or directly before and after the vehicle couplings in the network. This prevents there being different potentials between the individual train compartments via the Ethernet cable.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close