Hybrid plug-in connectors

All in one plug-in connector

All in one plug-in connector

You can transmit signals, data, and power simultaneously with the hybrid plug-in connectors.

Phoenix Contact offers a range of hybrid plug-in connectors for communication interfaces and powerful motor connections. This means that you can transmit data, signals, and power in one plug-in connector easily and save space.

Your advantages

  • Save time and space – thanks to the combination of signals and power in one plug
  • Complete installation concept – thanks to M12 hybrid plugs and matching panel feed-through
  • Suitable for use in a wide range of applications – thanks to plastic housing with a metal powder and a metal EMC coating

M12 hybrid plug-in connector – data and power in a confined space

M12 hybrid plug-in connectors  

M12 flush-type plug-in connector for industrial Ethernet

Save time and space: with the M12 hybrid device plug-in connectors, for the first time, you can inject data of up to 100 Mbps and power of up to 6 A into a device in a space-saving manner.

Hybrid plug-in connector for direct motor connection

Hybrid plug-in connector for direct motor connection  

Hybrid plug-in connector for connecting data and signals to motors

The hybrid plug-in connector with push-in connection can be used to connect signals and power up to 20 A to your motor simultaneously.

The vibration-resistant locking latch facilitates quick motor connection during mounting and servicing, thereby increasing your system availability.

Thanks to the plug-in star-delta bridge, presetting the drives is now a thing of the past.

The modular plug-in connector system

VARIOCON – the modular plug-in connector range  

Modular system for transmitting data, signals, and power

The PLUSCON device plug-in connector system offers a compact connection for use with devices and terminal boxes with a high degree of protection.

  • Modular contact insert structure
  • Combination of signal, fiber optics, and power up to 70 A in one plug-in connector
  • High-position crimp connection with up to 65 positions
  • For extreme conditions with IP67/IP69K protection

Do you want to find out more?

Click on the button below and find out more about device connection
for data, signals, and power.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close