Crimp connection

Crimp connection

Fast and automated

Convenient assembly and low space requirements.

Your advantages

  • Variable production run startup, thanks to full or semi automation
  • High tensile strength for the connection
  • Low contact resistance
  • Easy production monitoring
  • Highly resistant to the environment, vibration, and shocks

Connection principle

Crimp connection technology from Phoenix Contact enables fast, automated connection for cables that have to be assembled in large volumes.

The connection between the wire and crimp contact is established using crimping pliers or a crimping device. Taped crimp contacts are available for fully automated processing.

The crimp connection is suitable for use in harsh ambient conditions, such as temperature fluctuations or heavy vibration.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close