UM-ALU press-drawn section housings

UM-ALU press-drawn section housings

Ideal for demanding environments

Reliable use in demanding conditions, thanks to the robust aluminum housing profile.

Back to DIN rail housings

Category

Search in UM-ALU press-drawn section housings

Show all products in this category

Made entirely of aluminum, the UM-ALU housing system offers a high degree of electromagnetic compatibility (EMC) and ensures full flexibility in the assembly process. The housings are therefore particularly suitable for industrial environments with high electromagnetic interference potential.

Your advantages:

  • Heat-resistant aluminum for optimum protection of sensitive electronics
  • High EMC protection
  • Different profile sizes and covers for application-specific electronics modules
  • PCB installation on up to seven levels for flexible electronics solutions

EMC-protected and heat resistant

EMC protection  

EMC-protected and heat resistant

Aluminum press-drawn section housings are available in various lengths. We will produce special lengths on request.

  • Made entirely of aluminum
  • Heat resistant
  • Optimum EMC protection for your electronics

Various covering hoods

Covering hoods  

Various covering hoods for optimum touch proofness

Various covering hoods ensure optimum touch proofness and a high level of flexibility during the development of your electronics.

Flexible installation levels

Flexible installation levels  

Several installation levels for PCBs

Flexible installation levels enable application-specific device development. This enables you to pack a great deal of electronics into the housing.

Information on Phoenix Contact press-drawn section housings

The main features of the press-drawn section housings are fast installation and the flexible positioning and length of the PCB. Develop devices according to your requirements by freely choosing the PCB connection technology. The open design principle is ideal for PCBs with large components. Your electronics are protected by optional hoods. Benefit from a tailor-made housing length, the seamless integration of large electronics components thanks to the open design, and from easy, tool-free device mounting using the snap-mount principle. Furthermore, flexible design is possible, thanks to a freely positionable covering hood.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

Downloads

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close