Junction boxes and empty enclosures

Junction boxes and empty enclosures

Individually customized

CLIPSAFE is a custom solution for the control cabinet available quickly and from a single source.

Back to Installation and mounting material

Category

  • Polyester enclosures
    Polyester enclosures

    You will be completely satisfied with our extensive and consistent range of CLIPSAFE polyester enclosures.

  • Cable glands
    Cable glands

    Reliable screw connections seal cables against water and dust.

Search in Junction boxes and empty enclosures

Show all products in this category

At Phoenix Contact, CLIPSAFE provides an innovative, high-quality product range consisting of empty enclosures, processed empty enclosures, and junction boxes made of stainless steel and polyester. CLIPSAFE can be used in the Ex area with the appropriate approvals.

The enclosure range impresses, thanks to its diversity and versatility – it is specifically designed for use in your application.

Your advantages

  • Innovative product range of high-quality stainless steel and polyester enclosures as the basis for your individual junction boxes
  • Reduced mounting and approval effort, thanks to ready-assembled control and junction boxes
  • Individual assembly with all products from the Phoenix Contact product range
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Professional customer support and short delivery times, thanks to our worldwide sales network

Request junction boxes

We assemble your junction boxes individually according to your specifications or configure them for your individual application based on your requirements.
To request your custom junction boxes, please use the request form under the respective category. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

The right CLIPSAFE solution for every application

 
The right CLIPSAFE solution for every application

Empty enclosures

Select the right enclosure for your application from the comprehensive product range. Custom dimensions and surface treatments are available on request. For applications in the Ex area, the enclosures are supplied with corresponding component approval in accordance with ATEX and IECEx.

Empty enclosures customized according to customer specifications

We can customize the enclosures according to your specifications with threads, bore holes, and rectangular cutouts. The Ex standards in accordance with ATEX and IECEx are taken into consideration. The enclosures are supplied with corresponding component approval.

Junction boxes assembled according to customer specifications

CLIPSAFE empty enclosures are available pre-assembled with terminal strips and cable glands upon request. For use in potentially explosive areas, the junction boxes are supplied with corresponding equipment approval in accordance with ATEX and IECEx.

Ex stainless steel empty enclosures

CLIPSAFE Ex stainless steel enclosure range  

CLIPSAFE Ex stainless steel enclosure range

Our stainless steel empty enclosures for Ex applications, available upon request with your individual processing, feature the following characteristics:

  • Innovative product range consisting of 140 high-quality stainless steel enclosures as the basis for individual junction boxes in accordance with ATEX and IECEx
  • Stainless steel enclosures made from AISI 316L/1.4404 and AISI 304/1.4301 for safe use under extreme conditions
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Can be assembled with approved controller and interface components on request
     

Ex polyester empty enclosure

CLIPSAFE Ex polyester enclosure range  

CLIPSAFE Ex polyester enclosure range

Our polyester empty enclosures for Ex applications, available upon request with your individual processing, feature the following characteristics:

  • 35 robust Ex standard enclosures in four designs as the basis for individual Ex junction boxes in accordance with ATEX and IECEx
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Can be assembled with approved controller and interface components on request
     

Polyester empty enclosure

CLIPSAFE polyester enclosure range  

CLIPSAFE polyester enclosure range

Our polyester empty enclosures, available upon request with your individual processing, feature the following characteristics:

  • 46 robust standard enclosures in three designs as the basis for individual junction boxes and control boxes
  • Individual assembly with all products from the Phoenix Contact product range

Cable glands

Cable glands for every application  

Cable glands for every application

Cable glands from Phoenix Contact are reliable and safe. Choose between standard cable glands made from plastic or metal.

Screw connections are also available in an EMI-resistant version and for use in the Ex area. In the case of extreme loads, choose versions with bend protection and strain relief clamps.

PROJECT complete – A consistent system from configuration through to the finished application

CLIP PROJECT planning – User-friendly configuration  

Configure terminal strips with PROJECT complete

PROJECT complete combines our proven planning software for terminal strip configuration with a high-performance marking tool.

Direct data exchange with all conventional CAE programs, along with the creation of the complete project documentation, are what make this configuration software unique.

PROJECT complete compatibly controls all Phoenix Contact marking systems and enables continuous data flow, from planning right through to the completely marked terminal strip.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close