System cabling for controllers

Industry-suitable wiring

Efficient wiring

Connect the components of your automation system quickly, clearly, and without errors.

Back to Products

Category

  • Controller-specific system cabling
    System cabling

    VARIOFACE system cabling connects the field level to the controller - easy and error-free, thanks to plug-in connections.

  • Customer-specific products
    Customer-specific solutions

    Our individual solutions are tailored exactly to the respective application requirement.

  • Potential distributor
    Potential distributors

    Potential distributors are a versatile solution as they are designed for up to 250 V/30 A. They are available with screw and spring-cage connection..

Search in System cabling for controllers

Show all products in this category

Today, machines and systems are becoming more and more complex. As a result, the wiring effort for individual components in an automation system is becoming more extensive. The product range from Phoenix Contact offers compact solutions that enable easy planning, mounting, and startup. This means that you save time and reduce costs considerably.

Your advantages

  • Flexible connections: screw, spring-cage, and push-in connection technology
  • Easy to install, thanks to plug-in components
  • Quick and error-free, thanks to assembled system cables
  • Versatile, thanks to components designed for universal use

The product range

System cabling product range  

The components at a glance

The requirements of your application determine which components from the product range can be used.

Controller-specific system cabling involves a modern wiring concept in which front adapters, system cables, and modules are specially matched to each other.

In contrast, universal modules are controller-independent and are particularly suitable for situations in which automation components with high-position connectors are located in the control cabinet. The 1:1 connection is characteristic of these modules. The modules allow the orderly connection of field signals to screw, spring-cage or push-in technology.

To distribute the control or operating voltage, you can use potential distributors which are available in various designs. The different potential levels and the connection terminal blocks make flexible use possible.

The universal cables connect the control and signal level quickly and without errors.

Individual application requirements can be implemented by means of customer-specific products.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

System cabling for controllers

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close