Stripping machines

Stripping machines

Easy and compact

Whether it is standard or special insulation – all types of conductors can be stripped in a matter of seconds.

Back to Automatic devices

Category

Search in Stripping machines

Show all products in this category

From standard PVC to problematic Teflon insulation – strip each conductor reliably and with repeat accuracy using the stripping machine from Phoenix Contact.

Your advantages

  • Intuitive adjustment of the stripping length via display and knobs
  • Processing of problematic insulation tasks using special blade geometries
  • No damage to insulation, as the clamping force setting is automatically and sensitively adjusted in line with the extraction force
  • Time-saving: fast stripping in a cycle time of just 0.3 seconds

WF 1000 stripping machine

WF 1000 stripping machine  

WF 1000 stripping machine

Strip conductors up to 6 mm2 and cables up to 6 mm in diameter using the compact WF 1000 stripping machine:

  • Precise and clean processing of standard and special insulation, such as rubber, Teflon, and high-temperature insulation
  • Protection against splicing, thanks to partial stripping
  • Automatic adjustment of the clamping force to the required extraction force
  • Easily operated with just three knobs
  • Clear representation of the current values on the display
  • Quickly fitted by inserting the conductor from the front and from above

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close