Back to overview

Creating a power distribution solution

You can choose from three options as the basis for creating your power distribution solution.

Panel mounting base for panel feed-through

DUPLICON panel mounting base for panel feed-through  

DUPLICON panel mounting base for panel feed-through

For direct PCB connection, use a panel mounting base with open bottom. You can save an entire jumpering level by using contact inserts for 180° or 90° PCB connection.
Use stackable housing to connect the devices.
Termination is always by means of the removable cover. This means that you can easily check the power supply even while plugged in.

Basic housing

DUPLICON basic housing  

DUPLICON basic housing

Use the basic housing with closed bottom if panel feed-through is not required.

Your application can therefore be plugged in consistently from the supply to the load.

Termination is always by means of the removable cover. This means that you can easily check the power supply even while plugged in.

T-box housing

DUPLICON T-box housing  

DUPLICON T-box housing

Use the T-box housing for electrical T-branches. The contact carrier in the T-box has two connections per position. Thanks to the stackable design, 1 to 2 additional branches can be cascaded.
Termination is by means of a removable cover or sleeve housing. To check the power supply, simply remove the cover.


Back to overview
Stackable power distribution

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close