Software PLC

Transform your industrial PC into a PLC

Transform your industrial PC into a PLC

Two devices in one: utilize the available resources of your industrial PC and transform it into a powerful controller using the software PLC.

Back to Controllers

Category

  • Product list Software PLC
    Software PLC

    Software PLC for using Valueline industrial PCs as PLCs. With shielded control part for stable and reliable operation.

Search in Software PLC

Show all products in this category

Industrial PCs for visualizing and operating processes are often only utilized to a limited extent. Make use of these available resources and also transform your industrial PC into a fully-fledged PLC. Depending on the performance requirements, select PC Worx SRT with statistically guaranteed reaction times for small to medium tasks. For complex automation that demands hard realtime, select PC Worx RT BASIC.

Your advantages

  • Save costs, as separate PLC hardware is not required
  • Stable and reliable, thanks to operating system extension
  • Easy and inexpensive visualization, thanks to integrated web server
  • Maximum Ethernet openness, as all common protocols are supported

Powerful and stable – the Valueline industrial PC as a PLC

Using an IPC as a PLC  

Your IPC can therefore be used as a PLC.

The software PLC from Phoenix Contact is a cost-effective alternative to a conventional PLC.

Matching your performance requirements, such an industrial PC or even a conventional Windows PC turns into a control, operation, or visualization unit in your system.

Stable operation, thanks to separate operating system extension

Shielded control part of the software PLC  

The shielded controller ensures the stability of the controller.

PC WORX RT BASIC enables you to control your system in realtime. System operation is particularly stable, as a realtime extension is installed in addition to the standard Windows operating system.

This realtime extension, INtime from TenAsys, can shield the realtime control part from the Windows environment. The integrity and deterministic behavior of the controller is therefore protected.  

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service


Software PLC

Transform your Windows PC into a programmable controller.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close