Sensor/actuator cabling

Reliable in the field

Reliable in the field

Connect your sensors and actuators quickly and safely in the field. We provide consistent product ranges for passive field cabling.

Back to Products

Category

  • Connectors
    Connectors

    Connectors that can be assembled enable you to reliably design your cabling in the field.

  • Assembled cables
    Assembled cables

    Connect sensors and actuators quickly and easily in the field using assembled cables.

  • Valve connectors and cables
    Valve connectors and cables

    Valve connectors enable the reliable operation of valves in tough everyday conditions.

  • Distributor boxes
    Distributor boxes

    Distributor boxes bundle and distribute signals quickly and clearly in the field.

  • Distributors and adapters
    Distributors and adapters

    Distributors and adapters enable a flexible cabling design.

Search in Sensor/actuator cabling

Show all products in this category

Safeguard the operation of your systems: with a complete range of products and solutions for the connection of sensors and actuators.

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible, thanks to the complete product range offering sizes from M5 to M12
  • Save time, thanks to installation with SPEEDCON fast locking system or assembly using fast connection
  • Save space with high-position connectors
  • Convenient: increased machine availability, thanks to quick and easy diagnostics

Minimal effort required

With M12 distributor boxes and distributors, many field components can be wired quickly and clearly  

Easy signal distribution in the field

With plug-in sensor/actuator cabling, you can save time and money instead of laboriously using single wiring in the field. Standardized interfaces ensure convenient, quick installation without mechanical effort.

 

Unique variety

Unique variety  

All numbers of positions and codings in one standard pin connector pattern

M8 and M12 connectors have become established as the standard for industry. Our product range for signals, data, and power extends the field of application and its variety is unrivaled on the market. Benefit from the advantages offered and choose Phoenix Contact, the market leader in connection technology.

Your advantages

  • All in a compact design – from safe and fast data transmission and high-position signal transmission to innovative M12 power cabling
  • Consistent cabling for all interfaces from field level to the device
  • Reliable use, thanks to robust designs and high-quality materials with IP65/IP67 protection

Cabling for special applications

Cabling ranges for special applications  

Cabling ranges for special applications

For requirements that go beyond the classic specifications for industrial environments, Phoenix Contact offers a range of specially tailored product series.

Our special ranges are suitable for:

  • The product contact zone and the splash zone in the food industry
  • Outdoor applications such as construction machinery
  • Railway applications with specific fire and vibration requirements
  • Use in robots and drag chains
  • Power applications, even in space-sensitive areas

 

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close