Safety switches

Safety switches

Non-contact, compact, smart

The safety switch with RFID technology for intelligent safety door and position monitoring.

Back to Functional safety

Category

Search in Safety switches

Show all products in this category

The PSRswitch is an electronic, coded safety switch with a compact design. Thanks to the integrated RFID transponder technology and intelligence, you receive maximum protection against tampering and outstanding safety in accordance with EN ISO 14119. With compatible evaluation units and SAC cabling, we provide you with a cost-effective complete solution for flexible safety door and position monitoring for the digital factory.

Your advantages

  • Flexible use, thanks to the compact design
  • Maximum protection against tampering, thanks to three RFID encoding levels
  • Safe series connection with comprehensive diagnostic information
  • Consistent M12 connection technology for convenient installation
  • Safe, cost-effective complete solution for the digital factory

PSRswitch non-contact safety switches

The PSRswitch non-contact safety switch safely disconnects machines or systems while a movable guard, e.g. a hatch or door, is not closed correctly. Furthermore, the PSR switch can also reliably monitor several machine positions, e.g. of robots.

Each compact switching unit comprises an RFID-coded sensor and an actuator.

Main features

PSRswitch non-contact safety switches  

PSRswitch compact, non-contact safety switches

  • Three coding types: Multicode, Unicode, and Fixcode
  • Safe series connection in accordance with EN ISO 14119
  • Up to PL e in accordance with EN ISO 13849, even with series connection
  • Integrated restart function on the switch
  • Adjustable actuator head with 3 approach directions
  • IP67 degree of protection
  • Series connection and individual use possible
  • Smart diagnostic channel and PNP diagnostics with LEDs
  • M12 connection

Encoding levels

The sensor is available in three encoding levels: Fixcode, Unicode, and Multicode.

Fixcode

 

The sensor accepts a single actuator. This actuator is taught by the user during commissioning. It is not possible to teach further actuators.

Unicode

The sensor accepts one actuator. The actuator is taught by the user during commissioning. An unlimited number of additional actuators can be taught in one after another. Actuators that were previously taught in are blocked by the sensor and can not be used anymore.

Multicode

The sensor accepts all actuators. It is not necessary to train them during commissioning.

One sensor – many options

PSRswitch – Smart features in a compact sensor  

PSRswitch – Smart features in a compact sensor

 

  • 2 safe digital inputs
  • 2 safe digital outputs
  • The smart diagnostic function supplies status information
  • LEDs on the sensor
  • Locally integrated restart function
  • 24 V signal output
     

Smart diagnostics for the networked factory

The complete Phoenix Contact safety switch system comprises an evaluation unit and the PSRswitch safety switches. The PSR-MC42 evaluation unit can be used as an IO-Link gateway, and can be combined with up to 30 safety switches connected in series.

For PNP diagnostics, the signal contact serves as an NO output, and indicates whether the safety equipment is closed.

With the integrated diagnostic channel, all status information (non-safety-relevant) on the connected safety switches is captured centrally at the machine control system – even with series connection.

Diagnostics with the PSRswitch via IO-Link  

Diagnostics with the PSRswitch via IO-Link

Two diagnostic options

1. IO-Link

The safe series connection has a dual-channel design. Parallel to this, status information on the individual switches is transmitted to the PSRmini safety relay via the integrated diagnostic channel. The PSRmini PSR-MC42 safety relay is used as an IO-Link gateway and transmits the non-safety-relevant diagnostic data of the switch via IO-Link to the controller. The data can then be evaluated centrally there.

2. Direct wiring

Direct wiring of the safety switch with the machine control system is another option. The safe series connection also has a dual-channel design with this configuration. The safety switches are connected to a safety relay module.

Cost-effective complete solution

The safety switches are suitable for both individual use and series connection. You can safely connect up to 30 switches in series.

With compatible evaluation units, configurable SAC cables and M12 male connectors, we offer a cost-effective complete solution.

PSRswitch safety switches with series connection and wired individually  

PSRswitch safety switches with series connection and wired individually

 

  1. PSRswitch safety switches with series connection, Y distributors, bridge plugs and SAC cabling. The choice of cable length is flexible.
  2. PSRswitch individually wired with SAC cabling. The choice of cable length is flexible.
     

Selection guide

Safety sensors

Three coding types

Unicode: PSR-CT-C-SEN-1-8

Multicode: PSR-CT-M-SEN-1-8

Fixcode: PSR-CT-F-SEN-1-8

Actuator

Compatible with all coding types: PSR-CT-C-ACT

Bridge plug

Dummy plug for every sensor circuit:
SAC-5P-M12MS BK BR 1-2-4

Y distributor

Type 1 for series connection:
SAC-8PY-M/2XF BK 1-PSR

Type 2 for manual startup behavior:
SAC-8PY-M/2XF BK 2-PSR

Type 3 for integrated diagnostics via signal contact: SAC-8PY-M/2XF BK 3-PSR

Configurator for sensor/actuator cabling

Find the right cable for the safe connection of your sensor or actuator.

Prevent error masking with PSRswitch

With the introduction of the new safety standard EN ISO 14119, the prevention of error masking is becoming increasingly relevant. The video uses the example of safety door monitoring to show what error masking is and the hazards it entails. See for yourself how error masking can be prevented with touchless PSRswitch safety switches from Phoenix Contact.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

Downloads


Easy installation

Easy installation of the PSRswitch non-contact safety switches


Functional safety

Highest level of functional safety with the non-contact PSRswitch safety switch


Smart diagnostics

Smart diagnostics via IO-Link with the PSRswitch non-contact safety switch

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close