STANDARD housings

STANDARD housings

Proven versatility

HEAVYCON STANDARD with fast and reliable locking latch: suitable for many applications.

Back to Housings

Category

Search in STANDARD housings

Show all products in this category

The HEAVYCON STANDARD metal housings are made of particularly corrosion-resistant and conductive aluminum and are also suitable for EMC applications. They withstand vibrations and high mechanical strain and have a seal reliable up to IP66/IP67 degree of protection.

Your advantages

  • High corrosion resistance, thanks to high-quality die-cast aluminum
  • Time and space savings, thanks to single and double locking latches
  • EMC-ready, thanks to conductive surfaces and seals
  • Completely compatible with the industry standard, thanks to standard-compliant sizes
  • Quick and easy installation and maintenance

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close