Products by protocols

Products by protocols

Intelligent networking

Save time during planning and installation: with this versatile product range, you can create a fieldbus network for every application.

Back to Industrial communication technology

Category

  • AS-Interface
    AS-Interface

    AS-Interface supports quick, easy, and error-free installation.

  • CANopen
    CANopen

    The CANopen fieldbus system is particularly suitable for reliable data transmission.

  • CC-Link
    CC-Link

    Passive components such as connectors – for fast CC-Link cabling.

  • DeviceNet™
    DeviceNet

    DeviceNet™ is suitable for numerous applications, even for smaller networks.

  • EtherCAT®
    EtherCAT®

    EtherCAT® is optimized for fast processes.

  • EtherNet/IP™
    EtherNet/IP™

    EtherNet/IP™ creates consistency between office and industrial networks.

  • FOUNDATION Fieldbus
    FOUNDATION Fieldbus

    Fieldbus components for the modular configuration of FOUNDATION Fieldbus applications.

  • HART
    HART

    HART and WirelessHART components for communication between sensor and control.

  • INTERBUS
    INTERBUS

    INTERBUS connects all process peripherals to all common controllers.

  • IO-Link
    IO-Link

    IO-Link enables the consistent exchange of process data and service data between the controller and field.

  • Modbus
    Modbus

    The versatile Modbus communication protocol is a proven and user-friendly solution.

  • PROFIBUS
    PROFIBUS Complete

    PROFIBUS is a worldwide leading field system for the automation of machines and production systems.

  • PROFINET
    Future-proof system solution

    PROFINET is an Ethernet-based fieldbus system and provides consistent data transmission across all levels.

  • Sercos
    Sercos

    Sercos components for fast, synchronous data transmission in automation technology.

  • VARAN
    VARAN

    Passive VARAN components for cabling in industrial environments.

Search in Products by protocols

Show all products in this category

The amount of cabling involved in applications is growing, resulting in complex and labor-intensive maintenance and servicing. Make the switch to fieldbus networks and benefit from clear connection for all automation levels: from field level right up to control level, whatever the type of device used.

Your advantages

  • Reduced cabling effort, thanks to serial data transmission
  • Shorter failure and maintenance times, thanks to self-diagnostics in the system
  • Increased protection against disturbances, thanks to digital data transmission
  • Flexible choice of system components: based on open standards
  • Future-proof – extensions and changes can be easily carried out

Components and systems

Components and systems for constructing a fieldbus  

Components and systems for every fieldbus

Phoenix Contact offers a comprehensive range of components and systems for every fieldbus. Find out for yourself: from compliant plugs and various field devices and infrastructure components to a turn-key solution.

Leading in technology

Tiger chip  

Leading in technology - with innovations such as the Tiger Chip

Phoenix Contact introduced one of the first industrial fieldbuses back in the mid-1980s with INTERBUS. Since then, we have been working on the ongoing development and improvement of systems for industrial communication.

We are proud of our achievements. With our own ASICs (application-specific integrated circuits) for INTERBUS and PROFINET, we are leading in technology in the market. Developments such as the Tiger Chip for PROFINET implementation are proof to us of the benefits of redesigning Inspiring Innovations time and time again.  

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close