Power supplies with standard functionality

Power supplies with standard functionality

Pure power

Standard functions combined with high quality and reliability – TRIO POWER for use in machine building.

Back to Power supplies

Category

Search in Power supplies with standard functionality

Show all products in this category

The TRIO POWER power supplies are perfect for use in machine building. All functions and the space-saving design are tailored to the stringent demands in this area. The power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads, even under harsh ambient conditions.

Your advantages

  • Very cost-effective, thanks to time-saving, tool-free Push-in connection and a narrow design
  • Reliable starting of difficult loads, thanks to the dynamic power reserve, with 150% of the nominal current for a maximum of 5 s
  • Electrically robust, thanks to high electric strength
  • Mechanically robust, thanks to high vibration and shock resistance
  • Maximum flexibility, thanks to the wide temperature range from -25°C to +70°C and device startup at -40°C

Very cost-effective

Very cost-effective, thanks to quick and easy installation with tool-free Push-in connection  

Tool-free connection of the conductors

Time-saving, thanks to quick and easy installation with tool-free Push-in connection. Space savings in the control cabinet, thanks to the narrow design.

Overall width:

  • Single-phase TRIO POWER power supplies:
    24 V / 3 A: 30 mm, 24 V / 5 A: 35 mm, 24 V / 10 A: 42 mm,
    24 V / 20 A: 68 mm, 12 V / 10 A: 35 mm, 48 V / 5 A: 42 mm,
    48 V / 10 A: 68 mm
  • Three-phase TRIO POWER power supplies:
    24 V / 5 A: 30 mm, 24 V / 10 A: 42 mm, 24 V / 20 A: 65 mm,
    24 V / 40 A: 110 mm

Superior system availability

Superior system availability, thanks to the dynamic boost  

The dynamic boost provides additional power

The dynamic boost provides additional power for starting difficult loads. TRIO POWER power supplies start difficult loads reliably, supplying up to 150% of the nominal current for 5 seconds to do so.

Robust design

Electrically robust, thanks to high electric strength  

Robust design

Thanks to the high electric strength of the single-phase devices of up to 300 V AC, the TRIO POWER power supplies are electrically robust. Even when a phase fails permanently, the three-phase modules operate without errors. The TRIO POWER is mechanically robust, thanks to the vibration resistance up to 4 kg and the shock resistance up to 30g.

TRIO POWER guarantees reliable device startup even at -40°C (type-tested, from 10 A). High MTBF (Mean Time Between Failure) values of more than 1 million hours at +40°C ensure maximum availability.

TRIO POWER for machine building

Maximum flexibility for the machine building environment  

Flexibility is the most important factor in the challenging environment of machine building

Thanks to the broad temperature range of -25°C to +70°C, a comprehensive approval package with UL 508 and UL/cUL 60950, and the broad input voltage range for all standard AC and DC grids, TRIO POWER power supplies are ideal for use in the challenging environment of machine building. Compensation of voltage drops of 24 V DC to 28 V DC is possible, thanks to output voltage that can be adjusted on the front.

Input voltage:

  • Single-phase TRIO POWER: 85...264 V AC and 99...275 V DC
  • Three-phase TRIO POWER: 3x 320...575 V AC and 450...780 V DC

TRIO POWER for maritime use

TRIO POWER for use on a ships bridge  

TRIO POWER for use on a ship's bridge

With its robust design and optimized EMC properties (electromagnetic compatibility), TRIO POWER is suitable for use in a maritime environment (B+D). Two single-phase power supply units with output currents of 5 and 10 A can also be used on the bridges of ships and specifically for the supply of sensitive loads in accordance with EN 60954.

TRIO CROSS POWER for the CrossPowerSystem power distribution board

TRIO CROSS POWER for the CrossPowerSystem power distribution board  

TRIO CROSS POWER for the CrossPowerSystem power distribution board

The TRIO CROSS POWER power supply for the CrossPowerSystem power distribution board is perfectly adapted for use in machine building. All functions and the space-saving design are tailored to the stringent demands in this area. The Push-in connection enables quick and easy connection of a 24 V DC control voltage. Tool-free mounting and automatic contacting via convenient snap-on connections make startup simple.

TRIO POWER with screw connection

Screw connection without Push-in connection  

TRIO POWER with screw connection and for special voltages

The TRIO POWER power supplies without Push-in connection feature a robust design and a temperature range of -25°C to +70°C, the third negative terminal for secondary-side grounding, as well as maximum availability, thanks to the high MTBF of up to 1 million hours. TRIO POWER power supplies are also available for special 12 or 48 V DC applications.

TRIO POWER for frequency converters

TRIO POWER for frequency converters supplies all loads without interruption  

TRIO POWER for frequency converters

This version of the TRIO POWER power supply is specially designed for connection to frequency converters. In the event of a mains failure, the DC intermediate circuit voltage of the converter continues to supply all connected 24 V loads without interruption.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet

Service

Downloads

Referrer: https://www.phoenixcontact.com/online/portal/ca?1dmy&urile=wcm%3apath%3a/caen/web/main/products/subcategory_pages/Power_supply_units_P-22-03/fe33ddbe-218c-4e46-97b4-6f12d82de835

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close