Power distribution board for hybrid motor starters

Power distribution board for hybrid motor starters

CrossPowerSystem

The DIN rail with built-in power distribution.

Back to Electronic switching devices and motor control

Category

Search in Power distribution board

Show all products in this category

Not only can you set up motor starters reliably with the power distribution board, you can also implement modular and functional solutions. Wherever necessary, simple modifications can be made or extensions can be added to adapt to new requirements.

Your advantages

  • No need for 3 separate AC feed-ins per device – phase rotation is not possible
  • Quick, complete out-of-the-box system
  • Compact design compared to conventional power distribution

The CrossPowerSystem power distribution board

Advantages at a glance

CONTACTRON hybrid motor starter technology reduces the load wiring and interlocking wiring by up to 75%. With the CrossPowerSystem power distribution board, you can also save on the traditional wiring of motor starters with three phases.

Easy handling for reliable operation

TRIO CROSS POWER power supply

The TRIO CROSS POWER power supply for the CrossPowerSystem power distribution board is perfectly adapted for use in machine building.

All functions and the space-saving design are tailored to the stringent demands in this area. The Push-in connection enables quick and easy connection of a 24 V DC control voltage.

  • Rapid startup: tool-free mounting and automatic contacting in one easy step
  • Push-in connection enables quick and easy 24 V DC control voltage connection
  • Reliable starting of heavy loads with dynamic boost

The perfect partnership

The DIN rail with built-in power distribution

Time is money – this is particularly true when it comes to setting up machines and systems. Thanks to the combination of power distribution and switching devices, mounting is even faster. Furthermore, integrated protection against polarity reversal prevents errors and makes startup even easier.

CONTACTRON with CrossPowerSystem

Product overview

Now, reduce your wiring costs with the new 5 A power supply. This can be used to supply power to all hybrid motor starters on the board.

Furthermore, to generate motor-relevant data for system monitoring, simply use the network-capable solution alongside the classic motor starters via IO-Link.