Back to overview

FAME 2 – test plugs with patented rotary handle – the functions at a glance:

Test plug with rotary handle and locking

Test plug  

FAME 2 test plug with patented rotary handle

Defined, mechanically supported removal of the patented test plug from the test block. Optical display and forced locking in the various switch positions.

Step 1

Test plug operation  

Test plugs are inserted and engaged

The test plug is completely inserted and securely engaged. The display window turns red. All test contacts are contacted according to the test setup.

Step 2

Test plug operation  

Through-connected test contacts

The rotary handle is turned upward as far as it will go. The display window turns yellow. Test contacts with short contact tab lengths (e.g., current transformers) are once again connected to the protective device. The transformer is still short-circuited.

Step 3

Test plug operation  

Removing the test plug

The rotary handle must be turned back to its starting position. The display window turns green. Now the mechanism releases the plug so it can be fully removed. The transformer short circuit is overridden.


Back to overview
Further information

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close