Pluggable terminal blocks

Pluggable terminal blocks

Pluggable connection solutions

Build control gears in a modular and time-saving manner – both for signal and power wiring.

Back to Push-in connection

Category

Search in Pluggable terminal blocks

Show all products in this category

From the control cabinet to the complete system, it is impossible to imagine today's applications without pluggable solutions. Pluggable terminal blocks from Phoenix Contact allow you to carry out mounting and startup quickly and flexibly.

Your advantages

  • Free selection of connection technology through uniformly designed COMBI plug-in zone
  • A nominal current of 41 A and a nominal voltage of 1,000 V can be implemented thanks to the powerful plug-in contact
  • Maximum safety, thanks to touch-proof design
  • Protection against mismatching – thanks to individual coding options
  • Simple potential distribution thanks to double function shaft
  • Vibration resistance: latching accessories available
  • Full flexibility, thanks to connectors for assembly

Modular system configuration with pluggable terminal blocks

Save space, time, and money when supplying the control cabinet with pluggable terminal blocks.  

Save space, time, and money when supplying the control cabinet with pluggable terminal blocks.

The COMBI connection system provides you with unlimited flexibility.

From supplying the control cabinet and the power and control components to the quick installation of distributed system parts. The COMBI connection system always delivers the perfect solution.

There are numerous advantages to this system. Pluggable components inside the control cabinet can be installed and removed quickly and easily. Pluggable ring feeders ensure reliable power supply from one control cabinet to another. Couplings for flying leads are not only suitable for wiring in restricted spaces. They can also be used to easily extend pre-assembled cables.

The flexible and extensive options offered by the standardized plug-in zone of the COMBI system have won over several well-known companies. Rittal has opted for the COMBI system and has integrated the plug-in zone into the new RILine 60 device adapter.

Connector for self-assembly

Connector for self-assembly  

Connector for self-assembly

The COMBI connector and couplings are available pre-assembled up to 15-pos. or for self-assembly and can have a modular configuration according to the application.

Multi-conductor terminal block with six contact points

Multi-conductor terminal block with six contact points  

Multi-conductor terminal block with six contact points

Three Push-in contacts, for example for internal wiring, and PIN contacts for pluggable external wiring. This enables system parts to be replaced quickly in the event of servicing or modular system concepts to be implemented for fast startup.

As a result of the large number of contact points, the terminal blocks are ideally suited to use as compact pluggable marshalling panels. The large-surface marking option and marker carriers of the same shape with end bracket function ensure clear matrix marking.

Pluggable terminal blocks for 600 V UL

Pluggable terminal blocks for 600 V UL  

Pluggable terminal blocks for 600 V UL

Connectors and pluggable terminal blocks are available for applications up to 600 V in accordance with UL.

Space-saving four-level terminal blocks

Space-saving four-level terminal blocks  

Space-saving four-level terminal blocks

The PT 2,5-4L four-level terminal blocks allow you to marshal signals in your controllers and system parts using minimal space. Due to the different bridging options within the terminal strip and the marshalling options within the freely configurable 4-pos. plugs, this terminal system allows extremely compact, three-dimensional signal distributors to be constructed.

Intelligent systematic control cabinet feed-through

Intelligent systematic control cabinet feed-through  

Intelligent systematic control cabinet feed-through

The CES cable entry system allows you to insert a variety of pre-assembled conductors, cables, and protective hoses into areas with limited space in control cabinets, distributor boxes or devices, in a way which protects them against water and dust.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Referrer: https://www.phoenixcontact.com/online/portal/ca/pxc/offcontext/search_result_page/!ut/p/z1/5Vhbc6IwFP4rvvi0ExOuyqOL3dpqu3bFrfDCJCFotiAUUNv--g1op-pW6KzDE0yGXMj3nZxzcsgB6MA5dFZ4wxc449EKB6JvO7rbk0fm8FqV7q67Uxk9SNOf48FQ1a0bDf6GDnRSFjCaMc_EGVtEySu0--Nx_iDDBNpS3oopfYL2BEgaQBJAsrjnwwEnCc4BFLNVMY970FaQqkpKMSHyJ6Y5-gSZ8Sxg0P7BmAeyZRKtF8tWxpKQi2W3SBDRpxZozayWLqp3vscybUYjwVuu7A6Pzlx99DX8OfmmUoW3Bb57Fj_W4PRTm354IWGU8Q1LBFNu6yTy1jQbsAzzIL3JWHhzbPyzfj31Uuz5YeSxPW2U8nz7HAkRfYu9ZPuxzzeDYAnwarHGi5ypQtlug5QdqE1SVm-Ssk2K2UGTYtZqUsxaTYpZq0kxqzRqGzfpBSXkTqH9Hdr-RnO-PcBb6HASdrY07KBO_EI7e7muV2jnxjmp-B7gf56fnT50aLTK8vXMcyO10ZaRNgoxF809MG2jgKdZARTtw0zdfc_U3SJTT90jTdqI9BDDmo-AJPsEqIRJwMBKD0i-gSgmWFFRT2TTTlnCXOTzxYSyhL2UQWTkU7Zyzb47mZtmv8KgkgwfN5xt4WwVJaH4eJruPJV7mkqUeRJScg1UoDJEgSEpDPiKipHWk3RPNeAQVUmQLpRQQa_USj-sl96o1zgTVC_9pau_Ld3JV9oloeuXhW78H6FbagurX2ILjImneoQCjRgyUA2dAKIpGqAy7uqMSgZVu1X0Sq30D_XS6_Ua5w5dSH9b9ROjYh9Gvr8fbqOU4YQu3YSl6-C0--959YHsHM380sn1ZbEVzpd3BuNhHHDKsztxpgfQzpI1y4cx3R3rO8rif1ApVxyGPWVfwGw2f7MYeTss_sGEXXHv77XNUQH4GMNEiConMC3enMBqFAUcov8abreWv1yE7t2Voh1XwSY0SU88Pqhelbexn8vT_gKiiwtp/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close