PCB terminal blocks and PCB connectors

PCB terminal blocks and PCB connectors

Unique variety

Implement easy-to-maintain PCB connections for signals, data, and power.

Back to Products

Category

Search in PCB terminal blocks and PCB connectors

Show all products in this category

Whether you use a screw connection or push-in spring connection, as a PCB terminal block or easy-to-maintain connector, for two to 24 positions: the comprehensive COMBICON product range offers the right connection technology for transmitting signals, data or power for almost every application.

Your advantages

  • Maximum flexibility, thanks to versatile connection technologies such as screws or springs
  • Large range of possible applications, thanks to various pitches and numbers of positions
  • Maximum reliability, thanks to high material quality
  • Expert design-in support from experienced product specialists
  • Customer-specific versions permit individual solutions

PCB terminal blocks

PCB terminal blocks  

PCB terminal blocks

PCB terminal blocks enable the easy, secure transmission of signals, data, and power directly to the PCB. The space-saving connection method is ideal for numerous applications in the processing and industrial environments.

  • For conductor cross sections of 0.14 to 95 mm2
  • For currents up to 232 A and voltages up to 1000 V
  • With screw, spring or insulation displacement connection
  • For pitches of 2.5 to 20 mm

PCB connectors

PCB connectors  

PCB connectors

Our PCB connectors offer a universal, maintenance-friendly conductor connection for almost all device designs from various industries and markets.

  • For conductor cross sections of 0.14 to 35 mm2
  • For currents up to 125 A and voltages up to 1000 V
  • With screw, spring, insulation displacement, pierce or crimp connections
  • Locking by means of latch mechanism systems or screw flanges

High-current feed-through terminal blocks

High-current feed-through terminal blocks  

High-current feed-through terminal blocks

With high-current feed-through terminal blocks, high currents and voltages can be transmitted safely and reliably through the housing panel. Various connection technologies enable flexible solutions for transmission.

  • For conductor cross sections of 4 to 150 mm2
  • For currents up to 309 A and voltages up to 1000 V
  • With a screw, spring, T-LOX or bolt connection
  • For panel thicknesses of 1 to 6 mm

Customer-specific PCB connections

PCB connectors  

Customer-specific PCB connections

Do you need a customized connection solution? Phoenix Contact provides a wide variety of customer-specific modifications, whether it is a version for serial production or a completely new development.

  • Color versions in black, light gray, gray, and blue
  • Individualized printing
  • Codings for added safety
  • Individual solutions on request

Further information
Certification and approval

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Connectors

Service


Competence and more

Experience our world of connectors and electronics housing.


PCB terminal blocks and PCB connectors

Innovative connection solutions

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close