Back to overview

Ex approval

PCB terminal blocks and PCB connectors with Ex approval

PCB terminal blocks and PCB connectors with Ex approval

The PCB terminal blocks and PCB connectors range from Phoenix Contact, with Ex approval, is specially designed for use in potentially explosive areas. The products have component approval according to the IEC/EN 60079-0 and IEC/EN 60079-7 standards, which define the requirements for devices in potentially explosive atmospheres.

The use of PCB connections in process technology places higher demands on the following properties:

  • Air clearances and creepage distances
  • Heating response
  • Resistance to aging
  • Insulation capability of insulation materials
Back to top

Approval:

Combustible materialGas, vapor, liquid, dust
Type of protectionEx e (increased safety)
Equipment groupII
Equipment category2 GD
Equipment protection levelGb (occasional occurrence of combustible materials)
Gas groupIIC (ignition energy < 60 μJ)
Additional conditionU (component approval, products cannot be operated alone)
Back to top

Ex i marking according to IEC/EN 60079-11

For intrinsic safety Ex i protection according to IEC/EN 60079-11, both PCB terminal blocks and PCB connectors with Ex approval and standard products can be used. The setup of intrinsically safe circuits also requires adherence to the specified air clearances and creepage distances. The connection points of these circuits must be clearly marked. Color coding is light blue.

Back to top

Marking according to ATEX Directive 94/9/EC

Marking according to ATEX Directive 94/9/EC
Back to top

Marking for increased safety Ex e according to EN 60079-0

Marking according to EN 60079-0 for increased safety
Back to top

Back to overview
Further information
Certification and approval

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Product navigator for connectors and electronics housings

Product navigator

Compact view of connectors and electronics housings at a glance.

Find out more
New connectors and electronics housings from Phoenix Contact

New connectors and electronics housings

Discover our new connectors for the transmission of signals, data, and power as well as our versatile electronics housings.

New products for 2019/2020

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close