Back to overview

Factoryline Bluetooth EPA - the access point

The Factoryline Bluetooth EPA MP access point offers all the options required for the flexible, easy, and safe connection of Ethernet-based automation components using wireless technology.

Bluetooth made easy

FL BT EPA MP  

Bluetooth EPA multipoint access point

The FL Bluetooth EPA MP is the universal device for Bluetooth data transmission. Thanks to its external antenna connection and IP65 housing, it can be used in a wide range of environments - both as a Bluetooth client and as the access point of a Bluetooth wireless cell for up to seven devices. Typical feature of Bluetooth: Ethernet communication is protocol-transparent. This means that you can transmit various protocol types, such as PROFINET, Modbus TCP, or Ethernet/IP.

  • Ethernet access point for a maximum of seven Bluetooth devices, such as weighing systems, barcode scanners or PCs
  • Easy startup via mode button, dynamic web interface, or SSI script
  • Exclusion of WLAN frequencies (black channel list) for interference-free coexistence with WLAN networks
  • Suitable for various antennas
  • Optimized for PROFINET and PROFIsafe
  • Range of up to 250 m outdoors   

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close