Housings

HEAVYCON housing

For the harshest conditions

Robust housings are resistant to dirt, water, vibrations, and high mechanical loads.

Back to Heavy-duty connectors

Category

  • STANDARD housings
    HEAVYCON STANDARD heavy-duty connectors

    Heavy-duty connectors from the HEAVYCON STANDARD series with fast and reliable locking latches are suitable for many applications.

  • EVO housings
    EVO housings

    Save costs with our innovative range of heavy-duty connectors.

  • ADVANCE housings
    HEAVYCON ADVANCE heavy-duty connectors

    HEAVYCON ADVANCE heavy-duty connectors form a seal directly on the mounting panel – for particularly aggressive environments.

Search in Housings

Show all products in this category

If you use connectors in particularly harsh, aggressive conditions, you need reliable housings with a high degree of protection. Create the right plug-in connection for your requirements every time with combinable robust HEAVYCON housings from our three series types.

Your advantages

  • Comprehensive product range: wide range of housing locking types for different applications
  • High level of safety: extremely resistant materials and high protection classes
  • Protection against electromagnetic interference: metal housings are EMC ready, thanks to conductive surfaces and seals

HEAVYCON STANDARD housings with locking latch

HEAVYCON STANDARD housings  

HEAVYCON STANDARD housings

HEAVYCON STANDARD housings are characterized by a wide range of robust housings with various different cable outlet directions and locking mechanisms. Combine the sleeve housings with a panel mounting base, surfacing mounting housing or coupling housing according to your requirements.

  • High corrosion resistance: housings satisfy the requirements of IP66/IP67 protection
  • Flexible single or double locking latch

Compact D7 size HEAVYCON housings offer you the choice between corrosion-resistant metal housings and plastic housings with potted cable glands.

 

HEAVYCON EVO housings with locking latch

HEAVYCON EVO housings  

HEAVYCON EVO housings

The HEAVYCON EVO industrial connectors are the innovative and cost-effective solution for many applications where robust Plug and Play solutions are required. Thanks to the swivel cable gland with bayonet locking, you can reduce warehousing by 70%.

  • Easy handling: you can choose the cable outlet direction directly at the installation location
  • Reduced storage costs, thanks to the reduced number of parts: housing replaces eight conventional sleeve housings
  • Safe and reliable to use: the housings are shock-proof up to IK09 and meet the requirements for IP66 protection (plastic) and IP66/IP67 protection (metal)
  • Free choice of components: combine HEAVYCON EVO with all standardized aluminum housings on the market

 

HEAVYCON ADVANCE housings with screw locking

HEAVYCON ADVANCE housings  

HEAVYCON ADVANCE housings

When it comes to cabling in industrial environments, every centimeter counts. In addition, the plug-in connection is often exposed to aggressive environmental conditions. We have the solution for these extreme conditions: HEAVYCON ADVANCE connectors.

  • Save space and money: use panel mounting flanges instead of a supporting base element
  • For the harshest requirements: housings satisfy the requirements of IP66/IP67 protection (plastic) and IP66/IP68/IP69K protection (metal)

 

HEAVYCON HPR housings for railway applications

Housings for railway applications  

HPR housings for railway applications

HEAVYCON HPR is intended for use in traffic and transportation technology. The sleeve housing, panel mounting base, and surface mounting housing conform to the established standard for the safe transmission of signal and power circuits on rail vehicles.

  • Degrees of protection: IP68/IP69K
  • Comprehensive protection in the event of electromagnetic interference fields
  • Sizes: B6 to B24 / D7
  • Robust screw locking
  • Resistant to vibrations and shocks in accordance with IEC 61373 / EN 50155

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurator

Configure products and solutions for your individual application.

Heavy-duty connectors

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close