Relay modules for potentially explosive areas

Relay modules for potentially explosive areas

Safe switching

The relay modules also enable you to safely disconnect and switch signals in potentially explosive areas.

Back to Electromechanical and solid-state relay modules

Category

Search in Relay modules for potentially explosive areas

Show all products in this category

Potentially explosive areas in industry impose stringent requirements on the reliability and safety of switching components. You can use the new versions of the highly compact PLC-INTERFACE relay modules in these areas since they have the required Ex approvals for zone 2 (ATEX, class 1 division 2).

Your advantages

  • Can be used in potentially explosive areas, thanks to special approvals
  • Flexibility, thanks to various connection technologies
  • Time-saving potential distribution, thanks to plug-in bridges
  • Space saving with 6.2 mm slim design
  • Efficient connection to system cabling using V8 adapter
  • Relay modules for the Ex area are a part of the COMPLETE line system