HCS field housing

HCS electronics housings for mobile end devices

Protection for mobile operator panels

The HCS electronics housings provide reliable protection for electronics that are used on the go.

Back to Field housing

Category

Search in HCS field housing

Show all products in this category

The ergonomic electronics housings from the HCS series are ideally suited for mobile operator panels used in measuring and testing technology as well as for scanners or identification devices. The housings are made from stable ABS plastic and can be used in logistics and distribution, as well as vehicle technology and process technology.

Your advantages

  • Easy integration of displays and membrane keypads
  • Flexible device design, thanks to staggered or straight housing design
  • Quick mounting, thanks to a modular design
  • Customer-specific versions for unique device designs

Modular housing design

Modular housing design  

Modular housing design

The HCS field housings are designed in a modular way, and, thanks to different types, enable practical device designs.

  • Micro, Mini, Mini-P, Medium, and Maxi sizes
  • Straight and staggered design
  • Designs with and without housing section for operating elements

 

Wide range of applications

Wide range of applications  

Wide range of applications

The IP54 HCS series housings are designed for a temperature range from -20°C to +50°C and are ideal for operator panels with displays or membrane keyboards.

  • Material: shock-resistant ABS plastic
  • Color: light gray (RAL 7035)

Unique device designs

Unique device designs  

Unique device designs

Customer-specific housing sections and individual markings enable unique device designs for special requirements or for a high degree of recognition.

  • Housing sections according to customer specifications
  • Individual marking by laser, pad or screen printing

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurator

Configure products and solutions for your individual application.

Electronics housings

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close