Ex polyester enclosure

Ex polyester enclosure

Specifically designed for Ex areas

CLIPSAFE polyester Ex enclosures are a custom control cabinet solution for Ex areas available quickly and from a single source.

Back to Junction boxes and empty enclosures

Category

Search in Ex polyester enclosure

Show all products in this category

The comprehensive range of CLIPSAFE polyester Ex enclosures provides comprehensive protection for your application in Ex areas. The entire CLIPSAFE empty enclosure product range is available processed and pre-assembled upon request. We offer junction boxes with a corresponding device approval in accordance with ATEX and IECEx for use in potentially explosive areas.

Your advantages

  • Versatile, thanks to 35 robust Ex enclosures in four designs, as a basis for your unique junction boxes
  • Space-saving, thanks to enclosure versions with double wiring level
  • Reduced assembly and approval effort, thanks to ready-equipped junction boxes
  • Everything from a single source, thanks to individual assembly of all Ex-approved terminal blocks from the CLIPLINE complete system
  • Safe to use outdoors, thanks to IP66 in accordance with EN 60529
  • Can be equipped with approved controller and interface components upon request
  • Professional customer support and short delivery times, thanks to our worldwide sales network

Quotation for processed empty enclosures

Use the convenient request form for your custom enclosure solutions. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Create your solution request in just a few steps:

  • based on a PROJECT complete file,
  • based on a drawing or
  • based on your specific information.

Create your solution request in just a few steps:

Ex polyester enclosure with cover

Ex polyester enclosure with cover  

Ex polyester enclosure with cover

 

  • Versions: 24 types from 75 mm × 80 mm × 56 mm to 400 mm × 400 mm × 201 mm
  • Approvals: ATEX and IECEx
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm in accordance with IEC 60093
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: IP66 in accordance with EN 60529
  • Seal: silicone seal -55°C … +127°C
     

Ex polyester enclosure with door

Ex polyester enclosure with door  

Ex polyester enclosure with door

 

  • Versions: 4 types, from 200 mm × 200 mm × 168 mm to 605 mm × 400 mm × 252 mm
  • Approvals: ATEX and IECEx
  • Door latch: triangle bit, square bit, double bit, and handle
  • Door opening angle: up to 135°
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm in accordance with IEC 60093
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: IP66 in accordance with EN 60529
  • Seal: silicone seal -55°C … +130°C
     

Ex polyester enclosure with two wiring levels

Ex polyester enclosure with two wiring levels  

Ex polyester enclosure with two wiring levels

 

  • Versions: 3 types 177 mm × 177 mm × 145 mm, 360 mm × 177 mm × 145 mm, and 360 mm × 360 mm × 145 mm
  • Approvals: ATEX and IECEx
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm in accordance with IEC 60093
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: IP66 in accordance with EN 60529
  • Seal: silicone seal -55°C … +130°C
     

Octagonal Ex polyester enclosure

Octagonal Ex polyester enclosure  

Octagonal Ex polyester enclosure

 

  • Versions: 4 types 81 mm × 81 mm × 75 mm up to 200 mm × 200 mm × 125 mm
  • Approvals: ATEX and IECEx
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm in accordance with IEC 60093
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: IP66 in accordance with EN 60529
  • Seal: silicone seal -55°C … +130°C
     

CLIPSAFE polyester Ex junction boxes

The right CLIPSAFE solution for every application  

The right CLIPSAFE solution for every application

To request your custom junction box solution, please use the request form under the respective category:

Request junction boxes.

You can simply describe your requirements here and we will create a custom quote for you based on this data.

Cable glands for Ex areas

Cable glands for Ex areas  

Cable glands for Ex areas

Various protection type versions are available for armored and non-armored cables: flameproof enclosure (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The screw connections are approved in line with international regulations (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 protection.

Plastic screw connections are Ex e/Ex i-approved and fulfill ATEX and IECEx directives.

All connections – one system

All connection technologies can be freely combined  

All connection technologies can be freely combined

The CLIPLINE complete terminal block system from Phoenix Contact is unique. You can freely select the connection technology.

Detailed information and data sheets with installation instructions on terminal blocks in Ex areas are available in the terminal blocks product area for downloading Ex-approved products.