Ex i signal conditioners with PL functional safety

Analog Ex i signals with performance level

Analog Ex i signals with performance level

Integrate analog Ex i signals easily into your safety application according to the Machinery Directive with MACX Safety Ex.

Back to Ex i signal conditioners with functional safety

Category

  • Product list Potiposition transducers
    Potiposition transducer

    Universal measuring transducer with PL d for the intrinsically safe operation of potentiometers, resistance thermometers, resistance-type sensors, thermocouples, and mV sources. With safety-related limit value relay.

  • Product list Repeater power supplies
    Repeater power supply

    Ex i repeater power supply and input signal conditioner with PL d; transmits supplied or active 4 - 20 mA electrically isolated signals from the field to two loads.

  • Product list Signal duplicators
    Signal duplicators

    Ex i repeater power supply and input signal conditioner with PL d as signal duplicator. Transmits supplied or active 4 - 20 mA electrically isolated signals from the field to two loads.

  • Product list System cabling and accessories
    System cabling and accessories

    System cabling and accessories for the installation and operation of Ex i signal conditioners, such as DIN rail connectors, power supply modules, and function connectors.

  • Product list Temperature transducers
    Temperature transducer

    Temperature transducers with PL d for the intrinsically safe operation of resistance thermometers, resistance-type sensors, thermocouples, potentiometers, and mV sources. With safety-related limit value relay.

  • Product list Threshold value switches
    Threshold value switch

    Temperature transducers with PL d and safety-related limit value relay for the intrinsically safe operation of resistance thermometers, resistance-type sensors, thermocouples, potentiometers, and mV sources.

Search in Ex i signal conditioners with PL functional safety

Show all products in this category

The MACX Safety Ex analog Ex i signal conditioners are all SIL-certified and equipped with performance level PL d according to EN ISO 13849-1. The products also have ATEX and IECEx approval.

Your advantages

  • Easy integration of analog signals into the safety chain, thanks to performance level PL d
  • Universal use for intrinsically safe circuits in all Ex zones and for all gas and dust groups, thanks to international approval package
  • Cost savings: direct, safe switching of limit values possible without an additional safety controller
  • Easy planning of the safety application via SISTEMA: the required data is already stored there
  • Easy to combine active or passive analog signals with other safety modules
  • Precise, interference-free transmission and high operational reliability, thanks to a patented transmission concept with safe electrical isolation and low self-heating
  • Fast and secure installation, thanks to plug-in terminal blocks with screw connection or push-in connection technology

MACX Safety Ex – maximum explosion protection for all Ex zones and groups

Ex /IECEx logo  

MACX Safety Ex signal conditioners with comprehensive approval package

Many process technology systems have areas where potentially explosive atmospheres may occur. As such, measuring and control circuits are designed with intrinsic safety protection type Ex i.

MACX Safety Ex i signal conditioners and measuring transducers isolate intrinsically safe circuits from non-intrinsically safe circuits at the interface level and safely limit the energy supplied to the hazardous area. Furthermore, they handle extensive signal conditioning tasks.

The MACX Safety Ex signal conditioners are approved in accordance with the applicable ATEX/IECEx standards:

  • [Ex ia]: for intrinsically safe circuits up to Ex zone 0 and Ex zone 20
  • Ex n: for installing devices in Ex zone 2

In addition, relevant international approvals such as UL and EAC are available.

Product overview for MACX Safety Ex signal conditioners

Possible applications for analog IN and temperature  

Possible applications for MACX Safety Ex signal conditioners

Choose the right MACX Safety Ex signal conditioner for your application:

Analog IN:

  • Repeater power supply and input signal conditioner with two outputs, HART-compatible
  • Two-channel repeater power supply, HART-compatible

Temperature, potentiometers, limit values:

  • Universal, configurable temperature transducers for intrinsically safe operation of resistance thermometers, resistance-type sensors, potentiometers, thermocouples, and mV sources, optionally also with safe limit value relay

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurator

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close