Current transformers for retrofitting

Current transformers for retrofitting

Fast installation in a confined space

PACT RCP current transformers for retrofitting can be conveniently mounted where there is not enough space for split core current transformers.

Back to Current and voltage measurement

Category

Search in Current transformers for retrofitting

Show all products in this category

Acquire alternating currents up to 4000 A AC with the universal current measuring system. Benefit from fast installation without the need to remove system parts.

Your advantages

  • High system availability due to easy installation without removing system parts
  • Transform alternating currents up to 4000 A using a single measuring system
  • Space-saving and easy to handle: the current strength does not affect the size and weight of the coil
  • Safe installation and operation: no dangerous open circuit voltages
  • Harmonics and transients detected with phase accuracy with a large frequency range from 10 to 5000 Hz
  • Rogowski coil secured on busbars and circular conductors, plus high measuring accuracy, thanks to professional holding device
  • The current transformers for retrofitting are a part of the COMPLETE line system

Easy and safe installation

Quick and easy installation  

Quick and easy installation

Easy installation in a confined space

Lay the easy-to-handle Rogowski coil quickly and easily around busbars and circular conductors. 

 

Extra safety

Thanks to the Rogowski principle, no dangerous open circuit voltages can occur, such as with split core current transformers.

Feature overview photo

1. One measuring system for all current strengths

Acquire alternating currents up to 4000 A using a single coil type. Rogowski coils are available in three different lengths for optimum adjustment to the busbar and circular conductor dimensions. Unlike with split core current transformers, the size and weight of the coils are the same.

2. Eight current measuring ranges

The measuring transducer connected downstream supplies the same typical secondary currents as a standard current transformer. Choose between eight different current measuring ranges via DIP switches. For optimum measuring accuracy, compensate for the different coil lengths by simply using a potentiometer.

3. Detect harmonics and transients

PACT RCP current transformers for retrofitting cover a large frequency range from 10 to 5000 Hz. You can therefore also measure harmonics and transients with phase accuracy.

4. Secure hold
The optional holding device ensures the coil is secured in place and optimally aligned even on very hot busbars. If the gap between the busbars is very small, simply turn the coil diagonally to avoid touching other rails.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service


EMpro energy measuring devices

The fastest way to energy measuring.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close