Back to overview

Examples of use

Phoenix Contact offers a comprehensive range of PACT current transformers with matching components for all aspects of current measurement – from the main supply to the control center.

Standard signal generation

Generation of standard signals  

Generation of standard signals

The current transformer transforms the input current into 1 A AC or 5 A AC. For example, a downstream current transducer generates a 4 … 20 mA standard signal from this secondary current for further processing.

Back to top

Load monitoring

Monitoring of loads  

Monitoring of loads

When combined with a current transformer, a real power monitoring relay can even monitor the load of larger electric motors.

Back to top

Motor management

Motor management with PACT current transformer  

Motor management

PACT current transformers also enable the use of load relays with motor management, even at higher currents.

Back to top

Test circuits

PACT current transformers  

Test circuits with test disconnect terminal blocks

The compact test disconnect terminal blocks in the CLIPLINE complete system reliably protect your current transformers against damage. The patented, user-friendly plug ensures automatic, leading short circuit.

Back to top

Energy measuring technology

Measuring with PACT current transformers  

PACT current transformers forward rated currents to measuring devices

The extensive PACT current transformer range supports various different applications in energy measuring technology: downstream EMpro energy meters can be used to acquire and display characteristic data directly in the control cabinet and then forward it to the PLC.

Back to top

Back to overview
Further information

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close