Charging sockets for charging stations and home charging stations

Charging sockets for charging stations

The socket for mode‑3‑charging cables

Preassembled infrastructure charging sockets for installing in AC charge points.

Back to Charging cables and charging sockets

Category

Search in Charging sockets for charging stations

Show all products in this category

Our preassembled AC charging sockets enable the mode 3 charging of electric vehicle batteries using single- or three-phase charging cables with maximum charging powers of up to 26 kW. The sockets accommodate GB/T charging connectors for China or type 2 charging connectors for Europe in accordance with the IEC 62196-2 standard. Matching protective covers provide reliable splash water protection in accordance with IP54.

Your advantages

  • Comprehensive product range for type 2 and GB/T
  • Also suitable for compact home charging stations thanks to the space-saving design
  • Highly flexible with the modular design for front and rear mounting
  • High level of safety during the charging process with the integrated locking actuator including position detection and manual emergency unlocking
  • Efficient power transmission and long-term stability with silver-plated contact surfaces
  • No condensation issues thanks to integrated drainage system with discharge nozzles
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Charging with alternating current in accordance with mode 3, case B

Charging mode 3, case B  

Charging mode 3, case B

The AC infrastructure charging sockets are used for case B of charging mode 3. This means that mobile AC charging cables that are typically stored in car trunks can be connected here.

Charging sockets for Europe

Type 2 charging socket with hinged cover, panel mounting frame, and actuator  

Type 2 charging socket with matching protective cover

The standardized type 2 infrastructure charging socket in accordance with IEC 62196 is designed for charging in Europe. Two different versions are available from Phoenix Contact:

  • With a modular design and screw fitting on the rear of the protective cover for front and rear mounting
  • As an easy-mount version with screw fitting on the front of the protective cover for rear mounting

The easy-mount charging socket is attached to the housing panel with the corresponding fixing frame. This enables the easy-mount protective cover to be replaced easily without needing to open the home charging station or charging station.

  • 20 A / 250 V AC (metric)
  • 20 A / 480 V AC (metric)
  • 32 A / 250 V AC (metric)
  • 32 A / 480 V AC (metric)

Charging sockets for China

Charging socket in accordance with GB/T standard, with actuator  

GB/T charging socket with matching protective cover

The standardized infrastructure charging socket in accordance with GB/T 20234 is designed for charging in the Chinese infrastructure. It is very similar to the type 2 charging socket. As specified in the standard, in addition to the locking actuator, a notch is provided for the lever of the infrastructure charging plug. In addition, every power contact has integrated temperature sensors in accordance with the new GB/T standard.

  • 20 A / 220 V AC (metric)
  • 20 A / 440 V AC (metric)
  • 32 A / 220 V AC (metric)
  • 32 A / 440 V AC (metric)

Fast and flexible mounting

The modular, space-saving design of the charging sockets enables flexible front and rear mounting, even in compact home charging stations. A drainage tube and different types of protective covers can be installed as an option. We can also supply the cable end with a step cut, pre-assembled, or compacted upon request.

Safe charging process

Due to its locking actuator, the infrastructure charging plug is reliably prevented from being pulled out during the charging process. The lock is controlled via electronics integrated into the actuator, and the current state can be queried. In the event of an emergency, e.g. a power outage, the locking actuator can also be unlocked manually by opening the charging station.