Back to overview

Programming your individual software solution

Do you have special requirements that are not covered by our standard EV Charging Suite software? We will support you throughout the configuration of your networked charging infrastructure. With the help of appropriate software blocks, we will realize, for example, a charging management system, an intuitive user guide, or integration into billing systems via the Open Charge Point Protocol (OCPP).

Your advantages

  • Configure your individual charging infrastructure
  • Software blocks in accordance with IEC 61851
  • You can now integrate your charging station into your management system, thanks to the OCPP and SQL communication protocols
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Request your solution.

Do you have a specific request? If so, just send us a short message using our request form for:

  • Your software for operating your charging stations
  • Software blocks for creating and expanding your application program

We will contact you as quickly as possible and discuss any outstanding details. You will then receive a comprehensive quotation.

Communication between vehicle and backend systems

Software blocks enable communication from the vehicle right through to the backend system  

Software blocks enable communication from the vehicle right through to the backend system.

Individual configuration

We will support you throughout the configuration of your individual charging infrastructure:

Software blocks forSemi-public charging infrastructurePublic charging infrastructure
Key switch x 
RFID cardxx
Smartphone appxx
Billing systems x
Management systemsxx

Our expertise – Functions

We will support you in the application of the charging methods and the corresponding communication:

Charging methodsAC and DC
ProtocolsOCPP, SQL, CAN, Modbus RTU
InterfacesEthernet, digital IOs, serial communication (RS-485, RS-232)

Our expertise – Libraries

We will guide you through all application cases, with the corresponding libraries and function blocks:

Protocols/interfaces LibrariesTask
EM-CP-PPE-Mobility LibCommunication with charging controllers
EVCC BasicE-Mobility LibCommunication with charging controllers
OCPPOCPP LibCommunication with backend systems
SQLSQL LibraryConnection to central databases
ModbusModbus LibReading energy values from measuring devices
Serial communicationCOM SerialIntegration of RFID readers

Back to overview
Further information
  • Programming your individual software solution