Alerts

Alerts

Preventing failures

Always up to date, even without a constant connection.

Back to Remote communication

Category

Search in Alerts

Show all products in this category

For autonomous remote stations, the few switching operations or the system inspection are, more often than not, carried out by a service technician on site. Failures lead to downtimes and high costs. Thanks to automatic alerts, immediate remote error detection is possible – without requiring a complex and costly broadband connection.

Your advantages

  • Reduced machine and system downtimes, thanks to automatic alerts via SMS and e-mail
  • Decreased communication costs, thanks to event-driven alerts
  • SMS alert in the event of power failure
  • Versatile, as available as both an AC and DC version with extended voltage range
  • Future-proof, thanks to 4G mobile technology (LTE)

Monitor sensors and switch relays

Alerts with TC Mobile I/O  

Event-driven monitoring, alerts, and switching via the mobile network

Monitor analog and digital sensors easily and securely via the mobile network and switch relays remotely. The TC MOBILE I/O X200 compact signaling system transmits data securely via SMS and e-mail.

TC MOBILE I/O X200 notifies you in the event of a level breach, a status change at the digital input or at regular intervals. That means you are always kept up to date.

TC MOBILE I/O X200 is available as both a DC device with a voltage range from 10 to 60 volts, as well as an AC device with 93 to 250 volts. In addition to the four digital inputs, the special features of the DC devices include two analog inputs, which can measure both voltage and current.

LTE logo for the 4G mobile network

The TC MOBILE I/O X200 is also available as a 4G version.

In addition, the versions for the European market (TC MOBILE I/O X200-4G and TC MOBILE I/O X200-4G AC) support the use of modern 4G technology (LTE CAT1). Together with 2G fallback (GSM/GPRS/EDGE), the devices therefore combine future-oriented mobile technology with the availability of the 2G network, which currently offers the best coverage.

All the devices feature very easy handling and can be used in a wide range of applications, thanks to the large voltage range and various inputs.

In addition to the TC MOBILE I/O X200 compact signaling system, which is specifically optimized for compact alert and switching tasks, Phoenix Contact industrial routers also feature options for sending alerts. They also have digital inputs, enabling alert notifications to be sent by SMS or e-mail in addition to using the Internet connection. Alerts can be sent via wired communication with the TC DSL ROUTER or via the mobile network with the TC ROUTER.

The devices also offer the option of forwarding alarms from a controller via Ethernet by means of a software interface. This means that in the event of a status change, you can send an alarm from your controller to an unlimited number of digital inputs. You are therefore always kept informed of the state of your processes, even outside of the control room.

Free app for the TC Mobile X200 signaling system

TC MOBILE I/O X200  

There's no need to write a text message, just use the TC Mobile I/O app to send SMS switching commands

The TC MOBILE I/O X200 also communicates with you via smartphone app (iOS and Android). This app allows you to switch your outputs conveniently and easily check the status of your device at any time.

The TC Mobile I/O app makes it even easier to use the device and saves you having to write a text message. You will receive alerts as usual via SMS and e-mail. This makes it easy to be contacted in the field.