AC infrastructure socket outlets

AC infrastructure socket outlets

Fast and flexible mounting

Preassembled Infrastructure Socket Outlets for indoor and outdoor charging points.

Back to Charging systems

Category

Search in AC infrastructure socket outlets

Show all products in this category

Whether a compact wall box or public charging station, the flexible and space-saving Infrastructure Socket Outlets from Phoenix Contact always provide the right solution. Mobile Mode 3 charging cables can be connected to the standardized Infrastructure Socket Outlets. They allow higher power transmission than is usually possible when charging via a normal household socket.

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Comprehensive product range for Type 2 and GB/T standard
  • Integrated locking during charging with lock detection
  • Manual emergency release of the locking actuator
  • Modular design for front and rear mounting
  • Optional IP54 protective cover
  • Developed and produced according to IATF 16949 and ISO 9001

Charging with alternating current in accordance with mode 3, case B

Charging mode 3, case B  

Charging mode 3, case B

For conventional charging with alternating current, Phoenix Contact offers a wide range of standardized charging systems for worldwide use. The AC Infrastructure Socket Outlets are used with charging mode 3 in case B. This means that mobile charging cables that are typically carried in the trunk can be connected here.

A locking actuator prevents the Infrastructure Plug from being pulled out during the charging process. Locking is controlled and the current state can be queried via electronics integrated in the locking actuator. The modular design of the Infrastructure Socket Outlet enables front or rear mounting on the housing panel. A drainage tube and different types of protective cover can be fitted as an option.

 

AC Infrastructure Socket Outlets for Europe

Type 2 Infrastructure Socket Outlet with hinged cover, panel mounting frame, and actuator  

Type 2 Infrastructure Socket Outlet

The standardized Type 2 Infrastructure Socket Outlet in accordance with IEC 62196 is designed for charging in Europe. Two different versions are available from Phoenix Contact:

  • with modular design and screw fitting on the rear of the protective cover for front and rear mounting
  • as Easy Mount version with screw fitting on the front of the protective cover for rear mounting

The Easy Mount Infrastructure Socket Outlet is attached to the housing panel with the corresponding fixing frame. This allows the Easy Mount protective cover to be replaced easily without needing to open the wall box or charging station.

  • 20 A / 250 V AC (metric)
  • 20 A / 480 V AC (metric)
  • 32 A / 250 V AC (metric)
  • 32 A / 480 V AC (metric)

AC Infrastructure Socket Outlets for China

Infrastructure Socket Outlet in accordance with GB/T standard with actuator  

GB/T Infrastructure Socket Outlet

The standardized Infrastructure Socket Outlet in accordance with GB/T 20234 is designed for charging in the Chinese infrastructure. It is very similar to the Type 2 Infrastructure Socket Outlet. As specified in the standard, in addition to the locking actuator, a notch is provided for the lever of the Infrastructure Plug.

  • 20 A / 220 V AC (metric)
  • 20 A / 440 V AC (metric)
  • 32 A / 220 V AC (metric)
  • 32 A / 440 V AC (metric)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close