Product list Distributors

Filter

28 Results

Splice box - FOC-PP-SB-ST:6 - 1411903

DIN rail splice box, without pigtails, for 12x ST simplex

Splice box - FOC-PP-SB-SC:6 - 1411902

DIN rail splice box, without pigtails, for 6x SC duplex

Splice box - FOC-PP-SB-LC:6 - 1411901

DIN rail splice box, without pigtails, for 6x LC duplex

Protective covers - VS-SCRJ-PC-BK - 1417840

Protective covers, degree of protection: IP67, material: PA, color: black

Sleeve connector set - VC-M-T2/10() S822 NZ:TS02 - 1623598

Sleeve housing with EMC coating and conductive seal, with metric cable entry, locking screws with cylinder head, type 2

FO patch cable - FOC-ST:A-ST:A-GB07/10,0 - 1420807

Assembled FO cable, break out cable, single mode fiberglass 9/125 μm, connector: B-FOC (ST) / B-FOC (ST), protection type: IP20, for installation in cable ducts or control cabinets, length: 10 m

Crimp contact - CK2,5-M-2,5 AG - 1409207

Circular connectors (cable-side), Range of articles: PRC, Crimp contact, max. conductor cross section: 2.5 mm², Connection method: Crimp connection, Type of contact: Pin

Crimp contact - CK2,5-M-4 AG - 1409208

Circular connectors (cable-side), Range of articles: PRC, Crimp contact, max. conductor cross section: 4 mm², Connection method: Crimp connection, Type of contact: Pin

Crimp contact - CK2,5-M-6 AG - 1409209

Circular connectors (cable-side), Range of articles: PRC, Crimp contact, max. conductor cross section: 6 mm², Connection method: Crimp connection, Type of contact: Pin

Coupling - VS-MP-PPC/PPC-PO/1G - 1406395

Multi-port power and data coupling: for passive PROFINET cabling to robots, including mounting foot.

28 Results