News Overview

UNO Power product line expanded

24.07.2014

Ten new UNO Power supplies provide high-quality, cost-effective power

Phoenix Contact has expanded its range of UNO Power to include the new 2 phase Power Supply from 264 to 575 VAC input, to 24 VDC output at 90 W. Working also for 1 phase up to 320 VAC, the UNO 2AC is perfect for 277 VAC installations eliminating the need for additional transformers in the cabinet. This device is also certified for NEC Class 2 Installation.

Thanks to its high power density, UNO Power offers the ideal solution for loads up to 100 W, particularly in compact control boxes. This new product line set new benchmarks in terms of low energy consumption.


PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close