News Overview

Push-in contact inserts for heavy-duty connectors

08.09.2017

Contact inserts with push-in connection technology  

Easy and tool-free connection

Phoenix Contact offers an extensive range of contact inserts with push-in for heavy-duty connectors of common housing lines.

The new PT-TWIN contact inserts offer innovative push-in connection technology with double conductor connection for the first time. This enables two conductors to be wired in one contact point easily and without tools. You can save time, installation space, and an additional marshalling level. With bridging elements you can implement the multiplication of potential directly in the connector. This opens up new possibilities in power transmission and high-position signal wiring. The PT-TWIN inserts are available with a fixed number of positions and in a modular design for series B housings. Inserts with push-in connection are also being introduced for compact, series D housings for the first time. All contact inserts are compatible with the market standard. They can be combined with other housings and connection mechanisms.