News Overview

Robust power connectors for PROFINET applications

08.09.2017

Robust power connectors for PROFINET applications  

Robust power connectors for PROFINET applications

With the new connector of the push-pull ADVANCE series from Phoenix Contact, you can safely and reliably transmit power up to 16 A/24 V.

The connection principle of the one-piece zinc die-cast housing corresponds with the push-pull data connector. This means that the IP65/IP67 connectors are particularly suitable for continuous PROFINET cabling in an industrial environment. The integrated locking system offers you additional safety, by reliably preventing the accidental release of connectors. The connectors are available in two versions for cable diameters from 6.5 mm to 9.5 mm as well as from 9 mm to 13 mm.