News Overview

Fast connection of the S7-1500

08.09.2017

System cabling for the SIMATIC S7-1500: fast, safe, error-free!  

System cabling for the SIMATIC S7-1500: fast, safe, error-free!

The controller-specific front adapters enable quick wiring of Interface modules on the SIMATIC S7-1500 controller.

The front adapter uses the proven Plug and Play concept of system cabling. The advantages include fast startup of the I/O modules, as there is no need for conventional wiring with single wires, and error-free connection of the controller thanks to Plug and Play. At the same time, our VARIOFACE module series provides a high level of flexibility, as channel-specific applications can be implemented and up to 32 channels can be transmitted altogether. Various connection technologies and function modules complete this system concept.