News Overview

Intelligent charging management for electromobility

14.05.2019

EV Charging Suite charging management software and suitable industrial PC with touch screen  

The EV Charging Suite is also available pre-installed on an industrial PC which serves as the central touch-screen terminal

The EV Charging Suite is a scalable software solution for charging management. It optimizes the operation of your charging stations, ensures their availability, and enables flexible expansion.

The integrated load management system distributes the available connected load to all charging stations or wall boxes in accordance with configurable rules. This prevents the main breaker from being tripped by an overload, therefore ensuring the availability of your charging park.

Customers using your charging park are led intuitively through the process at the central terminal via touch screen, from authorization through to completion of the charging process. The customer is billed precisely based on consumption via the Open Charge Point Protocol (OCPP). The software forms the interface between the electric vehicle driver, backend provider, power grid operator, and charging park operator.

Manage, configure, and monitor your charging park conveniently via a browser. You can use the web interface to manage users and charging points, as well as to authorize charging procedures. You can easily add new charging points without having to reconfigure the entire charging park. Tailored user roles for system operators, service technicians, and operating personnel provide the suitable rights for all tasks.

The EV Charging Suite licenses are available to suit the size of your charging park, for 10, 30 or 50 charging points. Cost-effective upgrade licenses are also available. On request, the software is also available pre-installed on an industrial PC which is suitable for outdoor installation and which serves as the central terminal. This enables you to reduce your installation and configuration outlay, and start up immediately.