News Overview

New Visu+ panels for basic applications

17.04.2018

Basic touch panel  

Basic touch panel

Phoenix Contact is adding a new class to the visualization device and operator panel product portfolio.

The new BTP 2000 HMI device series has rounded out the portfolio through the addition of affordable touch panels for basic applications. For configuration tasks, you have free access to Visu+ Express, an extensive configuration software specially designed for HMI devices. The HMI device is available in 4", 7" und 10" display variants and offers high flexibility in connection control systems thanks to integration of various drivers with serial and Ethernet-based communication.