News Overview

Configure and order heavy-duty connectors online

14.05.2019

HEAVYCON online configurator  

Configure customized heavy-duty connectors online

Use the HEAVYCON online configurator from Phoenix Contact to design customized connectors in just a few steps.

The configurator helps you create the exact design you want. Image representations in 2D and 3D make it easier for you to make your selection. When you choose parts, the tool will automatically suggest components that match them from countless potential combinations. Therefore, you only have to make a few entries to achieve an error-free configuration. Operation is intuitive, thanks to simple filter menus and the drag-and-drop function.

First, select your connector type. Suitable housings are available for all applications. Then select the appropriate fixed-position or modular contact inserts in accordance with your requirements. These inserts are available for transmitting data, signals, and power, or for pneumatic applications. Visualization is via user-friendly 3D real-time display. You can integrate the entire configured solution into your CAD system, send it on, or put it in your shopping cart and order it straightaway. You can call up your configuration again at any time via a solution ID that is generated for you.