News Overview

New PCB connectors in miniature format

23.06.2016

New PCB connectors in miniature format

Phoenix Contact has expanded its PTSM product range for LED applications.

Phoenix Contact has expanded its PTSM product range for LED applications. The new PTSM 0,5/.. PL PCB connectors have positive latches on the side, which ensure stable latching with the counterpart. When used in combination with inverted PCB connectors from the same series, the miniature connectors are particularly suitable as a compact wire-to-wire connection.

The white connectors are available with 2.5 mm pitch. They are designed for currents up to 5 A and voltages up to150 V. Thanks to the convenient Push-in connection, conductors with cross sections from 20-26AWG can be connected quickly and reliably.

Thanks to the small and flat design, the entire PTSM product range is ideal for LED applications. The range includes PCB connectors and PCB terminal blocks, as well as board-to-board and wire-to-wire connectors. Black and white versions are available for various areas of application.


PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close