News Overview

Economical Relay System Increases Flexibility

05.03.2014

Redesigned ice cube-style relays feature fast termination, extensive accessory range.

MILTON, ONTARIO - Phoenix Contact introduces RIFLINE complete, the new modular ice cube-style relay system. CSA certified and UL approved, RIFLINE conforms to the standards and guidelines for both Canada and the US. RIFLINE complete is available as either complete assembled modules for ease of ordering as well to save assembly time and labor, or as individual components, to create a custom solution.

Relays in the series are equipped with push-in wire termination technology. The Push-In technology reduces wiring time and costs, as no tools are required for insertion. RIFLINE complete is compatible with Phoenix Contact’s CLIPLINE complete terminal block accessories for bridging, marking and testing, helping to save on component and storage costs. With the new multifunctional plug-in timing module accessory, users can easily turn a relay module into a timing relay.

The modular system ranges from universal ice cube-style relays and slim 6.2-mm-wide terminal-block style relays to a power relay with high switching capacity, which can be used as a small power contactor replacement. The complete range offers relays that can switch currents up to 16 A, and the most powerful relay can switch voltages up to 440 V. Users can implement all standard relay applications with a single product group and benefit from a uniform and consistent system.


PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close