News Overview

Fuse terminal blocks for various areas of application

08.09.2017

Fuse terminal blocks with Push-in connection  

Fuse terminal blocks with Push-in connection for various areas of application

The new PT fuse terminal blocks from Phoenix Contact provide the right fuse holder for every application, with 5 x 20 mm, 6.3 x 32 mm, and Type C fuses.

The compact multi-level terminal blocks with a terminal block width of just 6.2 mm provide high wiring density. Faulty fuses can be quickly identified thanks to an LED status indicator and their optimum accessibility means they can be easily replaced. Test points on both sides enable the convenient testing of fuses. The consistent use of double function shafts means that standard plug-in bridges from the CLIPLINE complete system accessories can be used for easy potential distribution. Versions with Ex nA protection for use in the Ex area and disconnect and knife disconnect terminal blocks of the same shape complete the range.