News Overview

Self-securing conductor and cable marking with oval marking sleeve

03.02.2020

Pushing on WMS marking sleeve  

Oval marking sleeve in roll format – self-securing marking of conductors and cables

The new WMS-OT HF marking sleeves from Phoenix Contact with large openings enable you to quickly and easily push markings onto cables or conductors.

Owing to the oval shape, the marking sleeve stays securely in place of its own accord and cannot slip on the carrier.

The products supplied on a roll are available in the colors white and yellow. The continuous format can be cut to any length. The marking sleeves are particularly suitable for conductor and cable marking in the railroad industry, since they are made of halogen-free polyolefin and are approved to DIN EN 45545-2 (R22/R23/R24:HL3). Phoenix Contact provides you efficient thermotransfer roll printers to facilitate easy labeling of marking sleeves and many other materials.