News Overview

Compact PCB connectors with a 2.54 mm pitch

17.06.2018

Compact PCB connectors with a 2.54 mm pitch  

Compact PCB connectors with a 2.54 mm pitch

Phoenix Contact has extended its range of compact PCB connectors, now with a pitch of 2.54 mm.

The single and double-row MCC 0,5 and DMCC 0,5 connectors are suitable for conductor cross sections from 0.14 mm² to 0.75 mm². The 2-pos. to 16-pos. connectors are designed for currents up to 6 A and voltages up to 160 V. Corresponding crimp contacts with a gold-plated surface are available as bulk or taped products, and enable manual or automated processing of small and large numbers of positions. The PCB connectors are connection-compatible with the FMC 0,5 and DFMC 0,5 series with Push-in spring connection, enabling you to choose freely between crimp or Push-in spring connection, depending on the application.