News Overview

Modular and compact connector housings for crimped contacts

30.10.2019

Connector housings for crimped contacts  

Connector housings are used on the pluggable terminal blocks.

The compact CP connector housings from Phoenix Contact are ideal for fully automated cable harness production and connector housing assembly.

They also offer good opportunities for use for conductor processing with automated crimp processes. During production and startup in modular systems manufacturing, the connector housing saves time.

Optionally, latches and strain relief devices can be attached. The connector housing with the division width of 5.1 mm is used on the pluggable 2.5 mm² terminal blocks.